Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.2 mL Thin Wall PCR Tubes with Flat Cap, Clear, Nonsterile
Product NumberPCR-02-C
Axygen® 0.2 mL polypropylene thin wall PCR tubes with flat caps are designed to fit standard 96 well blocks and are available in an assortment of colors. Ultra-thin and consistent wall thickness allows precise thermal transfer and even insertion cap ensures a tight fit to prevent evaporation.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | PCR-02-C |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Sterile | No |
| Capacity | 0.2 mL |
| Bottom Style | Conical |
| Cap Material | Polypropylene |
| Color | Clear |
| Application | Diagnostics |
- Quality Certificate - Lot No.19926959
- Quality Certificate - Lot No.19526046
- Quality Certificate - Lot No.19426130
- Quality Certificate - Lot No.19026041
- Quality Certificate - Lot No.18926959
- Quality Certificate - Lot No.18926040
- Quality Certificate - Lot No.18826034
- Quality Certificate - Lot No.18726128
- Quality Certificate - Lot No.18226959
- Quality Certificate - Lot No.17826959
- Quality Certificate - Lot No.17326086
- Quality Certificate - Lot No.16926959
- Quality Certificate - Lot No.16926033
- Quality Certificate - Lot No.16626116
- Quality Certificate - Lot No.16326054
- Quality Certificate - Lot No.16226959
- Quality Certificate - Lot No.16126037
- Quality Certificate - Lot No.16026046
- Quality Certificate - Lot No.15926122
- Quality Certificate - Lot No.15926108
- Quality Certificate - Lot No.15626959
- Quality Certificate - Lot No.15626066
- Quality Certificate - Lot No.15226959
- Quality Certificate - Lot No.14926959
- Quality Certificate - Lot No.14326959
- Quality Certificate - Lot No.13226017
- Quality Certificate - Lot No.13126070
- Quality Certificate - Lot No.12926003
- Quality Certificate - Lot No.12826020
- Quality Certificate - Lot No.12726020