Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.2 mL Thin Wall PCR Tubes with Domed Cap, Assorted Colors, Nonsterile
Product NumberPCR-02D-A

Learn More

Axygen® 0.2 mL polypropylene thin wall PCR tubes with domed caps are designed to fit standard 96 well blocks and are available in an assortment of colors. Ultra-thin and consistent wall thickness allows precise thermal transfer and even insertion cap ensures a tight fit to prevent evaporation.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | PCR-02D-A |
Qty./Pk | 1000 / Pk |
Qty./Cs | 10000 / Cs |
Brand | Axygen® |
Sterile | No |
Capacity | 0.2 mL |
Bottom Style | Conical |
Cap Material | Polypropylene |
Color | Assorted |
- Quality Certificate - Lot No.11025005
- Quality Certificate - Lot No.27424001
- Quality Certificate - Lot No.10324001
- Quality Certificate - Lot No.05324006
- Quality Certificate - Lot No.04024034
- Quality Certificate - Lot No.02424001
- Quality Certificate - Lot No.18823001
- Quality Certificate - Lot No.25522001
- Quality Certificate - Lot No.16522001
- Quality Certificate - Lot No.01322001
- Quality Certificate - Lot No.16221001
- Quality Certificate - Lot No.21719001
- Quality Certificate - Lot No.18419001
- Quality Certificate - Lot No.00719001
- Quality Certificate - Lot No.23318030
- Quality Certificate - Lot No.28517002
- Quality Certificate - Lot No.28417001
- Quality Certificate - Lot No.26217001
- Quality Certificate - Lot No.24417001
- Quality Certificate - Lot No.24616437
- Quality Certificate - Lot No.20616437
- Quality Certificate - Lot No.11816437
- Quality Certificate - Lot No.09616437
- Quality Certificate - Lot No.28615437
- Quality Certificate - Lot No.12915437
- Quality Certificate - Lot No.36214437
- Quality Certificate - Lot No.33914437
- Quality Certificate - Lot No.28714437
- Quality Certificate - Lot No.14714437
- Quality Certificate - Lot No.Generic