text.skipToContent text.skipToNavigation

Corning® Thermowell® GOLD PCR 1 x 8 Cap Strips, Domed, Clear

Product Number3743

E-mail
  • Made of thin wall polypropylene and designed to fit on all Corning® Thermowell™ GOLD 1 x 8 well PCR strips and 96 well PCR microplates
  • DNase- and RNase-free
  • Autoclavable at 121°C

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   3743
Qty./Pk   125 / Pk  
Qty./Cs   1250 / Cs  
Brand   Corning®  
Sterile   No  
Cap Style   Dome  
Cap Material   Polypropylene  
Cap Color   Clear  
Color   Clear  
Specifications Documents