Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
0.2 mL Clear Polypropylene PCR Tubes, 8-well Strips
Product Number6542
- Tube strips consist of eight 0.2 mL tubes connected together
- Cap strips are packaged with tube strips for convenience
- Made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer
- DNase- and RNase-free
- Autoclavable at 121°C
Added to Your Shopping Cart
Details
| Product Number | 6542 |
| Qty./Pk | 60 / Pk |
| Qty./Cs | 300 / Cs |
| Brand | Corning® |
| Sterile | No |
| Capacity | 0.2 mL |
| Bottom Style | Conical |
| Cap Material | Polypropylene |
| Color | Clear |
Specifications Documents