Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes with Domed Cap, Assorted Colors
Product Number3746
- 0.2 mL PCR tubes (assorted colors) are made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer
- With domed cap for efficient heat transfer
- Nonsterile and DNase- and RNase-free
- Autoclavable at 121°C and will withstand centrifugation to 10,000 x g
- Assorted colors include blue, green, violet, orange, red and yellow
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$152.58 per case
Added to Your Shopping Cart
Details
| Product Number | 3746 |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Corning® |
| Sterile | No |
| Capacity | 0.2 mL |
| Bottom Style | Conical |
| Cap Style | Dome |
| Cap Material | Polypropylene |
| Cap Color | Assorted |
| Color | Assorted |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08324011
- Quality Certificate - Lot No.04124011
- Quality Certificate - Lot No.35617002
- Quality Certificate - Lot No.27917001
- Quality Certificate - Lot No.08714437
- Quality Certificate - Lot No.25310029
- Quality Certificate - Lot No.19310022
- Quality Certificate - Lot No.04009028
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.22405017
- Quality Certificate - Lot No.21003006
- Quality Certificate - Lot No.20106032
- Quality Certificate - Lot No.00507012