Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Thermowell® GOLD 0.5 mL Polypropylene PCR Tubes with Flat Cap, Clear
Product Number3750

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- 0.5 mL clear PCR tubes are made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer
- With flat cap for easy piercing and marking
- Nonsterile and DNase- and RNase-free
- Autoclavable at 121°C and will withstand centrifugation to 10,000 x g

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€100.28 per case
Added to Your Shopping Cart
Details
Product Number | 3750 |
Qty./Pk | 500 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Corning® |
Sterile | No |
Capacity | 0.5 mL |
Bottom Style | Conical |
Cap Style | Flat top |
Cap Material | Polypropylene |
Cap Color | Clear |
Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01525179
- Quality Certificate - Lot No.35324024
- Quality Certificate - Lot No.22524035
- Quality Certificate - Lot No.15824047
- Quality Certificate - Lot No.00424020
- Quality Certificate - Lot No.27522037
- Quality Certificate - Lot No.12422022
- Quality Certificate - Lot No.10322030
- Quality Certificate - Lot No.10222017
- Quality Certificate - Lot No.09222017
- Quality Certificate - Lot No.09022042
- Quality Certificate - Lot No.17320016
- Quality Certificate - Lot No.06618003
- Quality Certificate - Lot No.06518002
- Quality Certificate - Lot No.06518001
- Quality Certificate - Lot No.12715426
- Quality Certificate - Lot No.36413426
- Quality Certificate - Lot No.31213426
- Quality Certificate - Lot No.20713426
- Quality Certificate - Lot No.06613007
- Quality Certificate - Lot No.07912019
- Quality Certificate - Lot No.27310034
- Quality Certificate - Lot No.04810015
- Quality Certificate - Lot No.17409027
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.25506018
- Quality Certificate - Lot No.24908016
- Quality Certificate - Lot No.21003018
- Quality Certificate - Lot No.19907012