Axygen® 384-well Polypropylene PCR Microplate, Full Skirt, Clear, Nonsterile
Product NumberPCR-384-C
Axygen® 384 well skirted PCR microplate, clear, is designed to fit standard 384 well blocks. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Automation friendly full skirt design can be sealed with Axymat or sealing film.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- 384-well double notch PCR plate
- Robotic friendly full skirt design
- Application/Compatibility: Standard thermal cycling
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
¥46,000 per case
Added to Your Shopping Cart
Details
| Product Number | PCR-384-C |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 384-well |
| Plate Feature | Full skirt |
| Well Shape | Round |
| Well Volume | 50 µL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
Specifications Documents