text.skipToContent text.skipToNavigation

Axygen® 96孔平顶聚丙烯PCR微孔板,无裙边,透明,非灭菌

Product NumberPCR-96-FLT-C

E-mail

(This is the suggested replacement for PCR-96-FLT-BK, PCR-96-FLT-W)


(PCR-96-FLT-BK、PCR-96-FLT-W的推荐替代产品)

Axygen® 96孔无裙边平顶PCR微孔板适用于标准96孔模块。超薄且均匀的孔壁可实现精确的热传递,获得最佳结果。可用8/12联盖、Axymat或密封膜密封。
  • 不含RNase/DNase
  • 无热原
  • 非灭菌
  • 采用纯度为99.9%的原生聚丙烯制成
  • 96孔平顶PCR板
  • 适用于0.2 mL PCR仪模块
  • <透明薄壁孔底
  • 应用/兼容性:标准热循环,BioRad qPCR系统,Statagene MX-3000

  • Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

    Learn More

    生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


    Details
    Product Number   PCR-96-FLT-C
    数量/包   25 /包  
    数量/箱   100 /箱  
    品牌   Axygen®  
    平板规格   96孔  
    平板特性   无裙边  
    孔形状   圆形  
    孔容积   200 µL  
    无菌   否  
    含盖   没有  
    Application   Diagnostics  
    Specifications Documents