Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well Polypropylene PCR Microplate Compatible with ABI, Low Profile, Half Skirt, White, Nonsterile
Product NumberPCR-96-LP-AB-W
            Axygen® 96 well low profile PCR microplate is designed to fit ABI Real Time PCR thermal cyclers and sequencers. Low profile design results in faster and more efficient PCR reactions. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with 8/12 strip caps, Axymat or sealing film.
- RNase-/DNase-free
 - Nonpyrogenic
 - Nonsterile
 - Manufactured with 99.9% pure virgin polypropylene
 - 96-well Semi-Skirted Low Profile PCR Plate
 - Optimized for Fast PCR
 - Designed for ABI Thermal Cyclers
 - Application/Compatibility: ABI Fast PCR 7500, 7900 9800, Veriti and StepOne
 
Learn More
						One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | PCR-96-LP-AB-W | 
| Qty./Pk | 25 / Pk | 
| Qty./Cs | 100 / Cs | 
| Brand | Axygen® | 
| Plate Format | 96-well | 
| Plate Feature | Low profile | 
| Well Shape | Round | 
| Well Volume | 100 µL | 
| Lids Included | No | 
- Quality Certificate - Lot No.05125012
 - Quality Certificate - Lot No.09722028
 - Quality Certificate - Lot No.22417002
 - Quality Certificate - Lot No.29916257
 - Quality Certificate - Lot No.05314257
 - Quality Certificate - Lot No.19913257
 - Quality Certificate - Lot No.Generic
 - Quality Certificate - Lot No.120607-257
 - Quality Certificate - Lot No.060608-257