Axygen® 96-well Polypropylene Flat Top PCR Microplate, Low Profile, No Skirt, White, Nonsterile
Product NumberPCR-96-LP-FLT-W
Axygen® 96孔低型无裙边平顶PCR微孔板适用于低型96孔模块。低型设计有助于更快、更高效地完成PCR反应。超薄且均匀的孔壁可实现精确的热传递,获得最佳结果。可用8/12联盖、Axymat或封板膜密封。
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | PCR-96-LP-FLT-W |
| 数量/包 | 25 /包 |
| 数量/箱 | 100 /箱 |
| 品牌 | Axygen® |
| 平板规格 | 96孔 |
| 平板特性 | 低型 |
| 孔形状 | 圆形 |
| 孔容积 | 100 µL |
| 含盖 | 没有 |
| 应用 | 诊断 |
Specifications Documents