text.skipToContent text.skipToNavigation

Corning® Thermowell® GOLD 96孔透明聚丙烯PCR微孔板,加高裙边,非灭菌

Product Number3754

E-mail
  • 这种带加高裙边的96孔PCR微孔板具有坚固的结构,适合自动化操作
  • 透明医用级聚丙烯,适用于RT-PCR
  • 均匀的壁厚可确保实现高效热传递,同时最大限度降低孔间差异
  • 100%孔完整性检测,经认证不含DNase和RNase
  • 非灭菌,不带盖

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


Details
Product Number   3754
数量/包   10 /包  
数量/箱   50 /箱  
品牌   Corning®  
平板规格   96孔  
平板特性   升裙边  
孔形状   圆形  
孔容积   200 µL  
含盖   没有  
Specifications Documents