text.skipToContent text.skipToNavigation

Corning® Thermowell® 96-well Polypropylene PCR Microplate, Natural, Nonsterile

Product Number6551

E-mail
  • These natural polypropylene 96 well PCR microplates feature a rigid construction that is ideal for automation
  • Uniform wall thinness assures efficient heat transfer while minimizing well-to-well variability
  • 100% tested for well integrity and DNase- and RNase-free
  • Plates can be cut into 3 x 8 well strips for lower throughput applications.
  • PCR plate adapter (Cat. No. 6499) enables the use of the 96 well plates with the ABI PRISM® 3700 DNA Analyzer
  • For oil-free sealing, use catalog numbers 6570, 6555, 6556 or 6524
  • Nonsterile, without lids


₹9,685.44 per case

Details
Product Number   6551
Qty./Pk   25 / Pk  
Qty./Cs   25 / Cs  
Brand   Corning®  
Plate Format   96-well  
Well Shape   Round  
Well Volume   200 µL  
Lids Included   No  
Specifications Documents