text.skipToContent text.skipToNavigation

Corning® BioCoat® Fibronectin 4-well Culture Slide, 3/Pack, 12/Case

Product Number354559

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Corning® BioCoat™ 4-well culture slide with a uniform application of human fibronectin. Glass slide with polystyrene vessel, lid, and safety removal tool. 4/pack, 12/case. Corning BioCoat products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.

Shelf life: >= 3 months from date of shipment



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   354559
Qty./Pk   3 / Pk  
Qty./Cs   12 / Cs  
Brand   Corning®  
Size   4 Wells  
Storage   2° - 8°C  
Surface Coating   Fibronectin  
Specifications Documents