Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 70µm Cell Strainer, White, Sterile, Individually Packaged, 50/Case
Product Number431751
Corning® 70µm Cell Strainer is a sterile, easy-to-use device for rapidly isolating primary cells to consistently obtain a uniform single-cell suspension from tissues. Applications include stem cells and primary cells. Individually packaged, 50/case
Features
- Strong nylon mesh with 70- micron pores for optimal performance in a variety of applications
- Evenly spaced mesh pores providing consistent and reliable results
- Conveniently accessible in individual packaging
- Extended lip on strainer enables aseptic handling with forceps
- Molded color-coded polypropylene frame with tab enables easy handling and identification
- Fits all major brands of 50mL Conical Tube
- Disposable, easy-to-use, inexpensive, maintains sample integrity
- Sterilized by gamma irradiation, noncytotoxic
Application
- Faster, easier alternative to gauze filtration
- Ideal for preparation of flow cytometry samples, including:
- Single cell suspensions of blood cells from marrow, pancreas, thymus, tonsil, and lymph nodes
- Stem cells, tissue-derived cells, and cancer cells
- Preparation of specimens for primary cell cultures and immunogens
- Preparation of freezing stocks
- Filtering agglutinative proteins produced in inactivation serum
Added to Your Shopping Cart
Details
| Product Number | 431751 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.299514
- Quality Certificate - Lot No.299376
- Quality Certificate - Lot No.298107
- Quality Certificate - Lot No.297975
- Quality Certificate - Lot No.297770
- Quality Certificate - Lot No.295999
- Quality Certificate - Lot No.292945
- Quality Certificate - Lot No.292496
- Quality Certificate - Lot No.292274
- Quality Certificate - Lot No.291029
- Quality Certificate - Lot No.290903
- Quality Certificate - Lot No.284704
- Quality Certificate - Lot No.283832
- Quality Certificate - Lot No.283557
- Quality Certificate - Lot No.283378
- Quality Certificate - Lot No.281703
- Quality Certificate - Lot No.280770
- Quality Certificate - Lot No.280104
- Quality Certificate - Lot No.279796
- Quality Certificate - Lot No.273969
- Quality Certificate - Lot No.268369
- Quality Certificate - Lot No.264997
- Quality Certificate - Lot No.264881
- Quality Certificate - Lot No.264654
- Quality Certificate - Lot No.264490
- Quality Certificate - Lot No.264053
- Quality Certificate - Lot No.262335
- Quality Certificate - Lot No.260813
- Quality Certificate - Lot No.258342
- Quality Certificate - Lot No.252943