text.skipToContent text.skipToNavigation

Corning® BioCoat® Poly-D-Lysine/Laminin 100 mm TC-Treated Culture Dishes, 5/Pack, 10/Case

Product Number354455

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.

Shelf life: >= 3 months from date of shipment

Shipping room temperature.



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   354455
Qty./Pk   5 / Pk  
Qty./Cs   10 / Cs  
Brand   Corning®  
Cell Growth Area   58.1 cm²  
Surface Treatment   TC-Treated  
Storage   2° - 8°C  
Surface Coating   Poly-D-Lysine/Laminin  
Specifications Documents