text.skipToContent text.skipToNavigation

Falcon® Cell Culture Flasks

E-mail

  • Vacuum-gas plasma tissue culture treatment provides consistent cell attachment, spreading, and growth
  • Choose standard tissue culture, Corning® Primaria™, or not tissue culture-treated polystyrene growth surfaces to meet your individual cell culture requirements
  • Secure stacking provides stability from accidental tips or spills, and protection against contamination (canted neck flasks)
  • Sterilized by gamma irradiation
  • Nonpyrogenic
  • Volumetric graduations and writing patch
  • Vented caps incorporate a 0.2 µm hydrophobic membrane for optimal gas exchange while protecting against contamination
  • Growth area and volume are nominal

Choose your specification

Surface Treatment
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
353024 Falcon® 75cm² Rectangular Straight Neck Cell Culture Flask with Plug Seal Cap   5 / Pk     100 / Cs     Falcon®   N/A per case
353028 Falcon® 175cm² Rectangular Straight Neck Cell Culture Flask with Plug Seal Cap   5 / Pk     40 / Cs     Falcon®   N/A per case
353110 Falcon® 75cm² Rectangular Straight Neck Cell Culture Flask with Vented Cap   5 / Pk     100 / Cs     Falcon®   N/A per case
353112 Falcon® 175cm² Rectangular Straight Neck Cell Culture Flask with Vented Cap   5 / Pk     40 / Cs     Falcon®   N/A per case