text.skipToContent text.skipToNavigation

250 mL Corning® Reusable Glass Spinner Flask with 70 mm Flat Center Cap and 2 Angled Sidearms

Product Number4500-250

E-mail
  • 250 mL capacity
  • 70mm center neck and 32mm sidearm neck diameters
  • Side baffles enhance aeration and agitation of flask contents
  • Proprietary “stretch” impeller design ensures optimal stirring
  • Sidearm designs permit easy access of 25 mL pipets
  • Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
  • Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes


€802.59 per case

Details
Product Number   4500-250
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Maximum Working Volume   250 mL  
Sidearm Openings   2  
Sidearm Style   45°  
Sidearm Cap Diameter   32 mm (approx.)  
Cap Style   Screw cap  
Cap Material   Polypropylene  
Cap Color   Orange  
Thread Finish   32  
Diameter   80 mm (approx.)  
Sidearm I.D.   24 mm (approx.)  
Sterile   Non  
Feature   Reusable  
Specifications Documents