text.skipToContent text.skipToNavigation

3L Corning® Reusable Glass Spinner Flask with 100 mm Flat Center Cap and 2 Angled Sidearms

Product Number4500-3L

E-mail


  • 3L capacity
  • 100mm center neck and 45mm sidearm neck diameters
  • Side baffles enhance aeration and agitation of flask contents
  • Proprietary “stretch” impeller design ensures optimal stirring
  • Sidearm designs permit easy access of 25 and 50 mL pipets
  • Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
  • Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes



14 207,03 kr per case

Details
Product Number   4500-3L
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Maximum Working Volume   3 L  
Sidearm Openings   2  
Sidearm Style   45°  
Sidearm Cap Diameter   45 mm (approx.)  
Cap Style   Screw cap  
Cap Material   Polypropylene  
Cap Color   Orange  
Thread Finish   45  
Diameter   186 mm (approx.)  
Sidearm I.D.   29 mm (approx.)  
Sterile   No  
Feature   Reusable  
Specifications Documents