text.skipToContent text.skipToNavigation

Corning® Netwell™ 6-well Carrier Kit for 24 mm Inserts, Nonsterile

产品编号3521

电子邮件
  • These specially designed Netwell carriers and handles allow simultaneous processing of up to 6 Netwell inserts per carrier
  • Each carrier kit contains eight carriers and eight handles

  • 康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

    了解更多。

    One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


    详情
    产品编号   3521
    Qty./Pk   8 / Pk  
    Qty./Cs   8 / Cs  
    Brand   Corning®  
    产品规格文件