text.skipToContent text.skipToNavigation

Corning® Primaria™ Culture Plates

E-mail

  • Unique nitrogen-containing tissue culture surface chemistry
  • Improves attachment, spreading, and growth for many primary cells or cell lines
  • Crystal-grade polystyrene modified by proprietary vacuum-gas plasma treatment process
  • Stable, permanent surface modification
  • Optically clear
  • No special storage required
  • Samples from each lot of Corning Primaria products are analyzed by Electron Scanning for Chemical Analysis (ESCA)
  • Packaged in red color-coded, peel-open, medical-style packages
  • Sterilized by gamma irradiation
  • Nonpyrogenic tested to less than 0.1 EU/mL

仕様を選択してください。

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
353846 Corning® Primaria™ 6-well Cell Clear Flat Bottom Surface-Modified Multiwell Culture Plate, with Lid, Sterile,50/Case   1 / Pk     50 / Cs     Corning®   per case
353847 Corning® Primaria™ 24-well Flat Bottom Surface Modified Multiwell Cell Culture Plate, with Lid, Ind. Wrapped, Sterile, 50/Cs   1 / Pk     50 / Cs     Corning®   per case