Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 54.5cm² PES Membrane, Sterile, 12/Case
产品编号431098
Corning® 1000 mL Vacuum Filter/Storage Bottle System, 0.22 µm Pore 54.5cm² PES Membrane, Sterile, 12/Case
- Polyethersulfone (PES) membranes provide the fastest flow rates, the lowest protein binding and low extractables and are best for filtering cell culture media.
- 1000 mL receiver bottles feature easy grip sides for improved handling.
- Additional storage bottles can be purchased to increase capacity.
- Bottle caps are supplied sterile and individually packaged.
- Angled hose connector simplifies vacuum line attachment.
- Individually packaged, sterile and nonpyrogenic.
- Each system has the membrane material and pore size printed on the unit and is color-coded by membrane type for easy product identification.
- Expiration date appears on the filter funnel and shipping boxes.
- Expiration date of the membrane is three years from the time the product is manufactured.
NOTE: Products manufactured in 2021 or 2022 may contain un-pouched caps. Please contact Corning with any additional questions.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 431098 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Bottle Capacity | 1000 mL |
| Filter Style | Vacuum system |
| Funnel Capacity | 1000 mL |
| Membrane Material | Polyethersulfone |
| Membrane Pore Size | 0.22 µm |
| Membrane Area | 54.5 cm² |
| Packaging | Individually wrapped |
| Graduations | Yes |
| Neck Diameter | 45 mm |
产品规格文件
可用的证书
- 质量证书 – 批号 16126013
- 质量证书 – 批号 16026012
- 质量证书 – 批号 14926011
- 质量证书 – 批号 14626010
- 质量证书 – 批号 09626009
- 质量证书 – 批号 07026008
- 质量证书 – 批号 06926007
- 质量证书 – 批号 05526006
- 质量证书 – 批号 05426005
- 质量证书 – 批号 05326004
- 质量证书 – 批号 02926003
- 质量证书 – 批号 02826002
- 质量证书 – 批号 02726001
- 质量证书 – 批号 35225034
- 质量证书 – 批号 34825033
- 质量证书 – 批号 33825032
- 质量证书 – 批号 33725031
- 质量证书 – 批号 30425030
- 质量证书 – 批号 30325029
- 质量证书 – 批号 28725028
- 质量证书 – 批号 28625027
- 质量证书 – 批号 28525026
- 质量证书 – 批号 26225025
- 质量证书 – 批号 26125024
- 质量证书 – 批号 26025023
- 质量证书 – 批号 25925022
- 质量证书 – 批号 23625021
- 质量证书 – 批号 21725020
- 质量证书 – 批号 21625019
- 质量证书 – 批号 21525018