Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® トランスファーキャップ付きポリカーボネート製三角フラスコ 1L ,1/8インチディップチューブ,0.2μm ベントフィルター,オスルアーロック,滅菌
Product Number431510
Corning Erlenmeyer Flasks are now available as closed system solutions. They are sterile and arrive individually doubled-bagged and preassembled. They are available for the 1L, 2L and 3L flask sizes. The preassembled transfer caps have two ports. One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in either a male Luer lock or a male polycarbonate quick connect. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.
- Made from optically clear polycarbonate
- Sterilized by gamma radiation and nonpyrogenic
- Flat bottom design
| Product Number | 431510 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Neck Style | Wide Mouth |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Neck O.D. | 43 |
| Sterile | Yes |
| Feature | Disposable |
| Capacity | 1000 mL |
| Flask Style | Erlenmeyer |
| Top Style | Threaded |
| Graduation Interval | 50 mL |
- Quality Certificate - Lot No.20726006
- Quality Certificate - Lot No.20726005
- Quality Certificate - Lot No.14426004
- Quality Certificate - Lot No.14426003
- Quality Certificate - Lot No.07726002
- Quality Certificate - Lot No.01626001
- Quality Certificate - Lot No.31125009
- Quality Certificate - Lot No.31125008
- Quality Certificate - Lot No.26725007
- Quality Certificate - Lot No.25825006
- Quality Certificate - Lot No.19425005
- Quality Certificate - Lot No.18425004
- Quality Certificate - Lot No.18325003
- Quality Certificate - Lot No.16025002
- Quality Certificate - Lot No.05025001
- Quality Certificate - Lot No.15624001
- Quality Certificate - Lot No.34623003
- Quality Certificate - Lot No.29123002
- Quality Certificate - Lot No.22323001
- Quality Certificate - Lot No.31222008
- Quality Certificate - Lot No.25922007
- Quality Certificate - Lot No.20622006
- Quality Certificate - Lot No.19922005
- Quality Certificate - Lot No.15122004
- Quality Certificate - Lot No.10322003
- Quality Certificate - Lot No.06322002
- Quality Certificate - Lot No.01322001
- Quality Certificate - Lot No.28721001
- Quality Certificate - Lot No.32619008
- Quality Certificate - Lot No.29719007