Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 2L Polycarbonate Erlenmeyer Flask with 1/4“ Dip Tube, 0.2 µm Vent, MPC Male Disconnect, Sterile
Product Number431518

Corning Erlenmeyer Flasks are now available as closed system solutions. They are sterile and arrive individually doubled-bagged and preassembled. They are available for the 1L, 2L and 3L flask sizes. The preassembled transfer caps have two ports. One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in either a male Luer lock or a male polycarbonate quick connect. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.
- Made from optically clear polycarbonate
- Sterilized by gamma radiation and nonpyrogenic
- Flat bottom design
Product Number | 431518 |
数量/包 | 1 /包 |
数量/箱 | 3 /箱 |
品牌 | Corning® |
颈式样 | 广口 |
盖材料 | 聚丙烯 |
盖颜色 | 橙色 |
无菌 | 是 |
特性 | 一次性 |
容量 | 2000 mL |
培养瓶式样 | Erlenmeyer锥形瓶 |
顶部式样 | 带螺纹 |
刻度间隔 | 100 mL |
- Quality Certificate - Lot No.02925001
- Quality Certificate - Lot No.31623002
- Quality Certificate - Lot No.26823001
- Quality Certificate - Lot No.31222006
- Quality Certificate - Lot No.26222005
- Quality Certificate - Lot No.20322004
- Quality Certificate - Lot No.14022003
- Quality Certificate - Lot No.10522002
- Quality Certificate - Lot No.06422001
- Quality Certificate - Lot No.13421004
- Quality Certificate - Lot No.13421003
- Quality Certificate - Lot No.06921002
- Quality Certificate - Lot No.02621001
- Quality Certificate - Lot No.35620008
- Quality Certificate - Lot No.18820007
- Quality Certificate - Lot No.18820006
- Quality Certificate - Lot No.18820005
- Quality Certificate - Lot No.17720004
- Quality Certificate - Lot No.06920002
- Quality Certificate - Lot No.06920001
- Quality Certificate - Lot No.29419001
- Quality Certificate - Lot No.31818009
- Quality Certificate - Lot No.29618008
- Quality Certificate - Lot No.26218007
- Quality Certificate - Lot No.24818006
- Quality Certificate - Lot No.22018005
- Quality Certificate - Lot No.21318004
- Quality Certificate - Lot No.17218003
- Quality Certificate - Lot No.12318002
- Quality Certificate - Lot No.09218002