text.skipToContent text.skipToNavigation

Corning® Collection Container 5L, EVA Film

Product Number91-200-05

E-mail

The 5L collection bag is made of Ethyl Vinyl Acetate (EVA) and is provided in a hanging configuration for greater functionality. A male MPC connector and male and female lures are connected to the bag by heat sealable flexible clear tubing. EVA is a copolymer of ethylene and vinyl acetate, and is recognized for its exceptional flexibility and durability. This container is ideal for biopharmaceutical applications.

  • Port 1: Male Luer connector with 1/8" barb + cap, 2' length 1/8" I.D. x 1/4" O.D. chemically resistant, heat sealable flexible tubing, slide clamp
  • Port 2: Male MPC connector with 3/8" barb + cap, 6" length 3/8" I.D. x 5/8" O.D. PCMGS tubing, Slide clamp
  • Port 3: Female Luer with 3/16" barb, swabbable valve, cap

Corning media certificates are available on our Resource Library.



$2,065.00 per case

Details
Product Number   91-200-05
Qty./Pk   1 / Pk  
Qty./Cs   25 / Cs  
Brand   Corning®  
Specifications Documents