Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Collection Container 10L, EVA Film
Product Number91-200-10
(This is the suggested replacement for91-002-MX.)
This 10L collection bag is made of Ethyl Vinyl Acetate (EVA) and is provided in a hanging configuration for greater functionality. A male MPC connector and male and female lures are connected to the bag by heat sealable flexible clear tubing. EVA is a copolymer of ethylene and vinyl acetate, and is recognized for its exceptional flexibility and durability. This container is ideal for biopharmaceutical applications.
- Port 1: Male Luer connector with 1/8" barb + cap, 2' length 1/8" I.D. x 1/4" O.D. chemically resistant, heat sealable flexible tubing, slide clamp
- Port 2: Male MPC connector with 3/8" barb + cap, 6" length 3/8" I.D. x 5/8" O.D. PCMGS tubing, Slide clamp
- Port 3: Female Luer with 3/16" barb, swabbable valve, cap
Corning media certificates are available on our Resource Library.
1.460,85 € per case
| Product Number | 91-200-10 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 15 / Cs |
| Brand | Corning® |
- Quality Certificate - Lot No.9AZ64-0000
- Quality Certificate - Lot No.9AZ2S-0000
- Quality Certificate - Lot No.9AZ25-0000
- Quality Certificate - Lot No.9AS33-0000
- Quality Certificate - Lot No.9AR07-0000
- Quality Certificate - Lot No.9AQ69-0000
- Quality Certificate - Lot No.9APLK-0000
- Quality Certificate - Lot No.9ANDD-0000
- Quality Certificate - Lot No.99RU1-0000
- Quality Certificate - Lot No.99Q3V-0000
- Quality Certificate - Lot No.99PPQ-0000
- Quality Certificate - Lot No.99KX2-0000
- Quality Certificate - Lot No.99KX1-0000
- Quality Certificate - Lot No.99KX0-0000
- Quality Certificate - Lot No.99KVP-0000
- Quality Certificate - Lot No.99K9Y-0000
- Quality Certificate - Lot No.99JEC-0000
- Quality Certificate - Lot No.99AX8-0000
- Quality Certificate - Lot No.98X82-0000
- Quality Certificate - Lot No.98U5J-0000
- Quality Certificate - Lot No.98HLV-0000
- Quality Certificate - Lot No.98GEU-0000
- Quality Certificate - Lot No.98G9Z-0000
- Quality Certificate - Lot No.98FQH-0000
- Quality Certificate - Lot No.98EZR-0000
- Quality Certificate - Lot No.98D7R_0000
- Quality Certificate - Lot No.98AG2_0000
- Quality Certificate - Lot No.988AF_0000
- Quality Certificate - Lot No.9836H-00000
- Quality Certificate - Lot No.980UV-0000