Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Collection Container 10L, EVA Film
Product Number91-200-45
These bags are made of Ethyl Vinyl Acetate (EVA) and are provided in a hanging configuration for greater functionality. EVA is a copolymer of ethylene and vinyl acetate, and is recognized for its exceptional flexibility and durability. This container is ideal for biopharmaceutical applications.
Available in 5L, 10L, 20L and 50L sizes.
Film type: EVA
Port 1: 3/8" connector, 12" length 3/8" I.D. x 5/8" O.D. chemically resistant, heat sealable flexible tubing, Male MPC connector with 3/8" barb, female MPC cap
Port 2: 3/8" connector, 12" length 3/8" I.D. x 5/8" O.D. chemically resistant, heat sealable flexible tubing, Female MPC connector with 3/8" barb, Male MPC plug
Port 3: Break-off injection site
Corning media certificates are available on our Resource Library.
Product Number | 91-200-45 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
- Quality Certificate - Lot No.9A8SZ-0000
- Quality Certificate - Lot No.9A7UL-0000
- Quality Certificate - Lot No.9A7EY-0000
- Quality Certificate - Lot No.9A7EV-0000
- Quality Certificate - Lot No.9A66Q-0000
- Quality Certificate - Lot No.99V9Q-0000
- Quality Certificate - Lot No.99U4P-0000
- Quality Certificate - Lot No.99RQF-0000
- Quality Certificate - Lot No.99PYF-0000
- Quality Certificate - Lot No.99E09-0000
- Quality Certificate - Lot No.99E08-0000
- Quality Certificate - Lot No.99E07-0000
- Quality Certificate - Lot No.99BCW-0000
- Quality Certificate - Lot No.994YX-0000
- Quality Certificate - Lot No.993YM-0000
- Quality Certificate - Lot No.992X5-0000
- Quality Certificate - Lot No.98Q5M-0000
- Quality Certificate - Lot No.98N8U-0000
- Quality Certificate - Lot No.98N8S-0000
- Quality Certificate - Lot No.98AU8-0000
- Quality Certificate - Lot No.989H9_0000
- Quality Certificate - Lot No.981D7_0000
- Quality Certificate - Lot No.97ZEP_0000
- Quality Certificate - Lot No.97VVS-0000
- Quality Certificate - Lot No.97VPM-0000
- Quality Certificate - Lot No.97UQW_0000
- Quality Certificate - Lot No.97R4J-0000
- Quality Certificate - Lot No.97QWE-0000
- Quality Certificate - Lot No.97NX1-0000
- Quality Certificate - Lot No.97JVB_0000