text.skipToContent text.skipToNavigation

Corning® Collection Container 200L, ULDPE Multilayer Film

Product Number91-200-83

E-mail
(This product will be discontinued when inventory reaches 0.)

This 200L collection bag is made of multilayered Ultra-Low Density Polyethylene (ULDPE) and is offered in a 2D configuration A male MPC connector and Swabable valve and Tri-Clover are connected to the bag by chemically resistant, heat sealable, flexible tubing. This container is ideal for biopharmaceutical applications.



Corning media certificates are available on our Resource Library.


Details
Product Number   91-200-83
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Specifications Documents