text.skipToContent text.skipToNavigation

Corning® Single-use Quench bag for HYPERStack vessel, 5L

Product Number91-200-76

E-mail


These single-use bags can be connected to tubing via tube welding or by using the pre-assembled multipurpose connectors. They can be used to add media, trypsin, or quenching substrates to complete cell culture in an entirely closed solution.

Film type: ULDPE



Corning media certificates are available on our Resource Library.


Details
Product Number   91-200-76
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Bag Style   Single-use  
Specifications Documents