text.skipToContent text.skipToNavigation

Disposable Polyethylene Vent Cap for GL45 Plastic Spinner Flasks, Sterile

Product Number3567

E-mail

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.



These disposable high density polyethylene sterile vent caps contain a 0.2 µm pore hydrophobic PTFE membrane. They are designed to fit the Corning® 500 mL, 1L and 3L Disposable Spinner Flasks (Cat. Nos. 3153, 3561and 3563) for culture applications requiring increased gas exchange. They also fit Corning disposable polystyrene and polycarbonate storage bottles and glass bottles with GL45 threads for applications requiring venting.

  • Individually double bagged
  • Features large knurls for ergonomic handling
  • Sterilized (10⁻⁶ SAL) by gamma radiation; autoclaving is not recommended



$50.04 per case

Details
Product Number   3567
Qty./Pk   1 / Pk  
Qty./Cs   4 / Cs  
Brand   Corning®  
Specifications Documents