Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL Disposable Spinner Flask with 100 mm Top Cap and 2 Angled Sidearms, Sterile
Product Number3153
(This is the suggested replacement for 3154)
Convenience
The Corning® disposable spinner flask system comes ready-to-use with paddle and integrated magnet, eliminating the need for time-consuming assembly or cleaning and reassembly.
Confidence
Molded from virgin polystyrene and gamma-irradiated, each spinner flask system assures a clean and sterile unit that is nonpyrogenic. No more concerns with detergent residues or contamination.
Compatibility
Made of USP Class VI and ISO 10993-18 polystyrene, the vessel is comparable to conventional glass spinner flasks for growth of suspension cell lines and any attachment-dependent cultures using microcarrier beads.
Performance
The paddle size and height is optimized for each vessel size. A unique integrated magnet provides a smooth, even rotation at required speeds on any laboratory slow speed stirrer. Heat build-up in the vessel is reduced by means of a specially designed flange that raises the vessel off the stir-plate surface. This flared base also provides extra stability and support.
Note: Optional vented caps (Cat.No. 3567) and aseptic transfer caps (Cat. No. 3565) are available.
€1,168.92 per case
| Product Number | 3153 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Maximum Working Volume | 300 mL |
| Sidearm Openings | 2 |
| Sidearm Style | 45° |
| Sidearm Cap Diameter | 54 mm (approx.) |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Thread Finish | 45 |
| Diameter | 87,3 mm (approx.) |
| Sidearm I.D. | 38,1 mm (approx.) |
| Sterile | Oui |
| Feature | Disposable |
- Quality Certificate - Lot No.32225001
- Quality Certificate - Lot No.29625001
- Quality Certificate - Lot No.25925001
- Quality Certificate - Lot No.25125001
- Quality Certificate - Lot No.23125001
- Quality Certificate - Lot No.16825001
- Quality Certificate - Lot No.10125001
- Quality Certificate - Lot No.08525001
- Quality Certificate - Lot No.07025001
- Quality Certificate - Lot No.30324001
- Quality Certificate - Lot No.28424001
- Quality Certificate - Lot No.25424001
- Quality Certificate - Lot No.23524001
- Quality Certificate - Lot No.04624001
- Quality Certificate - Lot No.15223001
- Quality Certificate - Lot No.14223001
- Quality Certificate - Lot No.36222001
- Quality Certificate - Lot No.30622001
- Quality Certificate - Lot No.16522001
- Quality Certificate - Lot No.15922001
- Quality Certificate - Lot No.24321001
- Quality Certificate - Lot No.23821001
- Quality Certificate - Lot No.23621001
- Quality Certificate - Lot No.20721001
- Quality Certificate - Lot No.10621001
- Quality Certificate - Lot No.20420001
- Quality Certificate - Lot No.20320001
- Quality Certificate - Lot No.19720001
- Quality Certificate - Lot No.09220001
- Quality Certificate - Lot No.09020001