回転式振とう機や往復振とう機での使用時に溶液が十分に撹拌されて酸素や気体の移動速度を改善できるよう、3つのバッフルが付いています。長いネックにより飛び散りを抑えます。また、2ポジションのポリプロピレン製キャップに対応しています。
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
回転式振とう機や往復振とう機での使用時に溶液が十分に撹拌されて酸素や気体の移動速度を改善できるよう、3つのバッフルが付いています。長いネックにより飛び散りを抑えます。また、2ポジションのポリプロピレン製キャップに対応しています。
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 4444-125 | PYREX® 125 mL Delong Shaker Erlenmeyer Flask with Baffles | 6 / Pk | 6 / Cs | PYREX® | N/A | per case | |
| 4444-1L | PYREX® 1L Delong Shaker Erlenmeyer Flask with Baffles | 6 / Pk | 6 / Cs | PYREX® | N/A | per case | |
| 4444-250 | PYREX® 250 mL Delong Shaker Erlenmeyer Flask with Baffles | 6 / Pk | 6 / Cs | PYREX® | N/A | per case | |
| 4444-2L | PYREX® 2L Delong Shaker Erlenmeyer Flask with Baffles | 1 / Pk | 1 / Cs | PYREX® | N/A | per case | |
| 4444-4L | PYREX® バッフル付三角フラスコ(リムなし) 4000mL | ¥27,950 | per case | ||||
| 4444-500 | PYREX® 500 mL Delong Shaker Erlenmeyer Flask with Baffles | 6 / Pk | 6 / Cs | PYREX® | N/A | per case |