PYREX® 25 mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim
Product Number4980-25
This is the suggested replacement for 70980-25.
These 25 mL PYREX® Erlenmeyer flasks are designed with heavy duty rims to reduce chipping. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. Approximate graduations are in durable white enamel. An extra large marking space is also provided.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$479.10 per case
Added to Your Shopping Cart
Details
| Product Number | 4980-25 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | PYREX® |
| Capacity | 25 mL |
| Top Style | Heavy duty rim |
| Neck Style | Narrow mouth |
| Stopper Style | No stopper |
| Feature | Reusable |
| Graduation Interval | 5 mL |
| Height | 65 mm (approx.) |
| O.D. | 41 mm (approx.) |
| Flask Style | Erlenmeyer |
| Sterile | No |
| Graduation Range | 10 - 25 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09126015
- Quality Certificate - Lot No.08926092
- Quality Certificate - Lot No.03426031
- Quality Certificate - Lot No.02426009
- Quality Certificate - Lot No.35125014
- Quality Certificate - Lot No.24525053
- Quality Certificate - Lot No.24025031
- Quality Certificate - Lot No.11525041