text.skipToContent text.skipToNavigation

PYREX® 250 mL Narrow Mouth Erlenmeyer Flask with 24/40 Standard Taper Joint

Product Number5000-250

E-mail
These narrow mouth 250 mL PYREX® Erlenmeyer flasks have 24/40 Standard Taper joints. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. For convenience, these flasks are graduated to show approximate capacity. An extra large marking space is also provided.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences Europe Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: f318fe26-a180-40e4-b262-c27fdf776e3d

Details
Product Number   5000-250
Qty./Pk   6 / Pk  
Qty./Cs   12 / Cs  
Brand   PYREX®  
Capacity   250 mL  
Top Style   Standard Taper Joint  
Neck Style   Narrow mouth  
Feature   Reusable  
Graduation Interval   25 mL  
Standard Taper Joint   24/40  
Height   161 mm (approx.)  
O.D.   81 mm (approx.)  
Flask Style   Erlenmeyer  
Sterile   No  
Graduation Range   50 - 200 mL  
Specifications Documents