PYREX® 500 mL Narrow Mouth Erlenmeyer Flask with 24/40 Standard Taper Joint
Product Number5000-500
These narrow mouth 500 mL PYREX® Erlenmeyer flasks have 24/40 Standard Taper joints. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. For convenience, these flasks are graduated to show approximate capacity. An extra large marking space is also provided. Reference: ASTM E-123.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 5000-500 |
| Qty./Pk | 6 / Pk |
| ケース入数 | 12 / ケース |
| ブランド | PYREX® |
| 容量 | 500 mL |
| トップスタイル | 共通テーパージョイント |
| ネック形状 | 狭口 |
| 特長 | リユーザブル |
| 目盛りの間隔 | 50 mL |
| 標準テーパージョイント | 24/40 |
| 高さ | 198 mm (approx.) |
| 外径 | 101 mm (approx.) |
| フラスコスタイル | 三角フラスコ |
| 滅菌 | なし |
| 目盛りの範囲 | 100 - 500 mL |
Specifications Documents