PYREX® 1L Narrow Mouth Erlenmeyer Flask with PYREX® Standard Taper Stopper
Product Number5020-1L
(This is the suggested replacement for 5000-1L)
These narrow mouth 1L PYREX® Erlenmeyer flasks have No. 32 PYREX® Standard Taper stoppers for secure sealing. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. For convenience, these flasks are graduated to show approximate capacity. For replacement stoppers see No. 7650.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 5020-1L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 1000 mL |
| Top Style | Standard Taper Stopper |
| Neck Style | Narrow mouth |
| Feature | Reusable |
| Graduation Interval | 50 mL |
| Standard Taper Stopper No. | 32 |
| Height | 241 mm (approx.) |
| O.D. | 129 mm (approx.) |
| Flask Style | Erlenmeyer |
| Sterile | No |
| Graduation Range | 250 - 1000 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15626007
- Quality Certificate - Lot No.05726007
- Quality Certificate - Lot No.32325096
- Quality Certificate - Lot No.21125169
- Quality Certificate - Lot No.04425019
- Quality Certificate - Lot No.12724038
- Quality Certificate - Lot No.03124031
- Quality Certificate - Lot No.21623029
- Quality Certificate - Lot No.20223060
- Quality Certificate - Lot No.10923026
- Quality Certificate - Lot No.07223026
- Quality Certificate - Lot No.04823041
- Quality Certificate - Lot No.29322013
- Quality Certificate - Lot No.25022176
- Quality Certificate - Lot No.19522028
- Quality Certificate - Lot No.13622014
- Quality Certificate - Lot No.09922038
- Quality Certificate - Lot No.10720066
- Quality Certificate - Lot No.29719055
- Quality Certificate - Lot No.21319029
- Quality Certificate - Lot No.21219027
- Quality Certificate - Lot No.13819025
- Quality Certificate - Lot No.04219047
- Quality Certificate - Lot No.28918051
- Quality Certificate - Lot No.19218126
- Quality Certificate - Lot No.15818013
- Quality Certificate - Lot No.10118087
- Quality Certificate - Lot No.04418035
- Quality Certificate - Lot No.30617053
- Quality Certificate - Lot No.30417314