Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 500 mL Narrow Mouth Erlenmeyer Flask with PYREX® Standard Taper Stopper
Product Number5020-500
These narrow mouth 500 mL PYREX® Erlenmeyer flasks have No. 32 PYREX® Standard Taper stoppers for secure sealing. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. For convenience, these flasks are graduated to show approximate capacity. For replacement stoppers see No. 7650.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 5020-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 8 / Cs |
| Brand | PYREX® |
| Capacity | 500 mL |
| Top Style | Standard Taper Stopper |
| Neck Style | Narrow mouth |
| Feature | Reusable |
| Graduation Interval | 50 mL |
| Standard Taper Stopper No. | 32 |
| Height | 215 mm (approx.) |
| O.D. | 101 mm (approx.) |
| Flask Style | Erlenmeyer |
| Sterile | No |
| Graduation Range | 100 - 500 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15526075
- Quality Certificate - Lot No.02326024
- Quality Certificate - Lot No.34525051
- Quality Certificate - Lot No.30525006
- Quality Certificate - Lot No.30325022
- Quality Certificate - Lot No.18325038
- Quality Certificate - Lot No.15525542
- Quality Certificate - Lot No.14325063
- Quality Certificate - Lot No.03125022
- Quality Certificate - Lot No.29024303
- Quality Certificate - Lot No.24624016
- Quality Certificate - Lot No.22124079
- Quality Certificate - Lot No.14424028
- Quality Certificate - Lot No.09224078
- Quality Certificate - Lot No.03124054
- Quality Certificate - Lot No.32623257
- Quality Certificate - Lot No.21323001
- Quality Certificate - Lot No.20223054
- Quality Certificate - Lot No.10423034
- Quality Certificate - Lot No.05223009
- Quality Certificate - Lot No.00423030
- Quality Certificate - Lot No.25122059
- Quality Certificate - Lot No.22322043
- Quality Certificate - Lot No.18122064
- Quality Certificate - Lot No.09722052
- Quality Certificate - Lot No.34821002
- Quality Certificate - Lot No.30121003
- Quality Certificate - Lot No.25821065
- Quality Certificate - Lot No.20921025
- Quality Certificate - Lot No.15521005