Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL Polycarbonate Erlenmeyer Flask with Flat Cap
Product Number430422
(This is the suggested replacement for 355125)
- Made from optically clear polycarbonate
- Ideal for shaker culture applications
- Flat cap used for a closed liquid tight seal. Easy grip cap is designed to be more ergonomic.
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
€385.56 per case
Added to Your Shopping Cart
Details
| Product Number | 430422 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 25 / Cs |
| Brand | Corning® |
| Neck Style | Wide Mouth |
| Cap Style | Flat top |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Neck O.D. | 43 mm (approx.) |
| Sterile | Yes |
| Feature | Disposable |
| Capacity | 500 mL |
| Flask Style | Erlenmeyer |
| Top Style | Threaded |
| Baffles | No |
| Graduation Interval | 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27125003
- Quality Certificate - Lot No.27125002
- Quality Certificate - Lot No.15225001
- Quality Certificate - Lot No.35624002
- Quality Certificate - Lot No.34024999
- Quality Certificate - Lot No.20524999
- Quality Certificate - Lot No.05924999
- Quality Certificate - Lot No.05224001
- Quality Certificate - Lot No.20523999
- Quality Certificate - Lot No.08023001
- Quality Certificate - Lot No.28622004
- Quality Certificate - Lot No.19822003
- Quality Certificate - Lot No.09322002
- Quality Certificate - Lot No.09322001
- Quality Certificate - Lot No.18021005
- Quality Certificate - Lot No.18021004
- Quality Certificate - Lot No.13121003
- Quality Certificate - Lot No.12921002
- Quality Certificate - Lot No.12721001
- Quality Certificate - Lot No.34820008
- Quality Certificate - Lot No.34720007
- Quality Certificate - Lot No.30320006
- Quality Certificate - Lot No.22220005
- Quality Certificate - Lot No.17420004
- Quality Certificate - Lot No.10020003
- Quality Certificate - Lot No.08820002
- Quality Certificate - Lot No.01220001
- Quality Certificate - Lot No.33519007
- Quality Certificate - Lot No.28619006
- Quality Certificate - Lot No.21319005