text.skipToContent text.skipToNavigation

Corning® 125 mL Polycarbonate Erlenmeyer Flask with Vent Cap

Product Number431143

E-mail

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.

 

This is the suggested replacement for 355117.


Corning® 125 mL disposable Erlenmeyer flask, vent cap

 

Corning® 125ml Erlenmeyer Flasks are versatile vessels for suspension cell culture, storage, and other applications.

  • Made from optically clear polycarbonate
  • Ideal as a shake flask for shaker culture applications
  • Sterilized by gamma radiation and nonpyrogenic
  • RNase- and DNase-free


Details
Product Number   431143
Qty./Pk   1 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Neck Style   Wide Mouth  
Cap Style   Vented  
Cap Material   Polypropylene  
Cap Color   Orange  
Neck O.D.   26 mm (approx.)  
Sterile   Yes  
Feature   Disposable  
Capacity   125 mL  
Flask Style   Erlenmeyer  
Top Style   Threaded  
Baffles   No  
目盛りの間隔   25 mL  
Specifications Documents