Corning® 2L Polycarbonate Erlenmeyer Flask with Vent Cap
Product Number431255
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
(This is the suggested replacement for 355133)
- Made from optically-clear polycarbonate
- Ideal for shaker culture applications
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
416,95 € per case
Added to Your Shopping Cart
Details
| Product Number | 431255 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Neck Style | Wide Mouth |
| Cap Style | Vented |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Sterile | Yes |
| Feature | Disposable |
| Capacity | 2000 mL |
| Flask Style | Erlenmeyer |
| Top Style | Threaded |
| Baffles | No |
| Graduation Interval | 100 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19026009
- Quality Certificate - Lot No.14926008
- Quality Certificate - Lot No.05826005
- Quality Certificate - Lot No.04426003
- Quality Certificate - Lot No.01026001
- Quality Certificate - Lot No.34925014
- Quality Certificate - Lot No.30825013
- Quality Certificate - Lot No.28125012
- Quality Certificate - Lot No.26025011
- Quality Certificate - Lot No.25325010
- Quality Certificate - Lot No.22725009
- Quality Certificate - Lot No.19025008
- Quality Certificate - Lot No.17125007
- Quality Certificate - Lot No.15325006
- Quality Certificate - Lot No.12225005
- Quality Certificate - Lot No.11925004
- Quality Certificate - Lot No.06725003
- Quality Certificate - Lot No.04425002
- Quality Certificate - Lot No.02025001
- Quality Certificate - Lot No.36224018
- Quality Certificate - Lot No.32724017
- Quality Certificate - Lot No.31824016
- Quality Certificate - Lot No.29324015
- Quality Certificate - Lot No.27224014
- Quality Certificate - Lot No.25024013
- Quality Certificate - Lot No.23124012
- Quality Certificate - Lot No.22724011
- Quality Certificate - Lot No.21524010
- Quality Certificate - Lot No.19424009
- Quality Certificate - Lot No.17824008