text.skipToContent text.skipToNavigation

Corning® 250 mL Baffled Polycarbonate Erlenmeyer Flask with Vent Cap

Product Number431407

E-mail

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.


(This is the suggested replacement for 355119)

Made from optically clear polycarbonate.

  • Ideal for shaker culture applications
  • Sterilized by gamma radiation and nonpyrogenic
  • RNase- and DNase-free


Fr. 651.34 per case

Details
Product Number   431407
Qty./Pk   1 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Neck Style   Wide Mouth  
Cap Style   Vented  
Cap Diameter   38 mm  
Cap Material   Polypropylene  
Cap Color   Orange  
Neck O.D.   31 mm (approx.)  
Sterile   Yes  
Feature   Disposable  
Capacity   250 mL  
Flask Style   Erlenmeyer  
Top Style   Threaded  
Baffles   Yes  
Graduation Interval   25 mL  
Specifications Documents