text.skipToContent text.skipToNavigation

Corning® 5L Baffled Polycarbonate Erlenmeyer (Fernbach Design) Flask with Vent Cap

Product Number431684

E-mail

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.


The Corning 5L Erlenmeyer flask is designed to help scale-up suspension culture with space efficiency in mind. The flasks are ready-to-use, ideal for shaker culture applications, and storage.

  • Available with baffled bottom
  • Molded-in graduations for accuracy
  • Highest Sterility Assurance Level (SAL) of 10⁻⁶
  • Nonpyrogenic and RNase-/DNase-free


Fr. 578.44 per case

Details
Product Number   431684
Qty./Pk   1 / Pk  
Qty./Cs   4 / Cs  
Brand   Corning®  
Neck Style   Wide Mouth  
Cap Style   Vented  
Cap Material   Polypropylene  
Cap Color   Orange  
Sterile   Yes  
Feature   Disposable  
Capacity   5000 mL  
Flask Style   Erlenmeyer  
Top Style   Threaded  
Baffles   Yes  
Specifications Documents