Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 3 L PETG Erlenmeyer (Fernbach Design) Flask with Vent Cap
Product Number431282
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Made from optically-clear polyethylene terephthalate (PETG)
- Ideal for shaker culture applications
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
Fr. 319.65 per case
Added to Your Shopping Cart
Details
| Product Number | 431282 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Cap Style | Vented |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Sterile | Yes |
| Feature | Disposable |
| Flask Style | Erlenmeyer |
| Top Style | Threaded |
| Baffles | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18226008
- Quality Certificate - Lot No.10826007
- Quality Certificate - Lot No.09526006
- Quality Certificate - Lot No.09426005
- Quality Certificate - Lot No.06026004
- Quality Certificate - Lot No.03926003
- Quality Certificate - Lot No.03826002
- Quality Certificate - Lot No.02726001
- Quality Certificate - Lot No.32225007
- Quality Certificate - Lot No.26925006
- Quality Certificate - Lot No.21825005
- Quality Certificate - Lot No.19825004
- Quality Certificate - Lot No.19825003
- Quality Certificate - Lot No.17825002
- Quality Certificate - Lot No.06325001
- Quality Certificate - Lot No.36224005
- Quality Certificate - Lot No.32224004
- Quality Certificate - Lot No.18324003
- Quality Certificate - Lot No.05424002
- Quality Certificate - Lot No.03624001
- Quality Certificate - Lot No.31623001
- Quality Certificate - Lot No.25122003
- Quality Certificate - Lot No.14522002
- Quality Certificate - Lot No.03422001
- Quality Certificate - Lot No.31621010
- Quality Certificate - Lot No.23721009
- Quality Certificate - Lot No.23721008
- Quality Certificate - Lot No.17421007
- Quality Certificate - Lot No.17421006
- Quality Certificate - Lot No.03921005