text.skipToContent text.skipToNavigation

Corning® PETG Erlenmeyer Flasks

电子邮件

Corning baffled and plain Erlenmeyer and Fernbach culture flasks are ideal for shaker culture applications and storage. Replacement caps available for 2L, 3L, and 5L flask sizes.

  • Polyethylene terephthalate glycol-modified (PETG) construction: USP Class VI material provides excellent optical clarity and mechanical strength
  • Sizes range from 2L to 5L
  • Baffled or plain bottom options in every size
  • Molded-in graduations for accuracy (±5%)
  • Vent cap for continuous gas exchange while ensuring sterility and preventing leakage
  • Individually packaged
  • Sterility Assurance Level (SAL) of 10⁻⁶
  • RNase-/DNase-free
  • Nonpyrogenic


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
431280 Corning® 2 L PETG Erlenmeyer Flask with Vent Cap   1 /包     6 /箱     Corning®   N/A per case
联系客户服务部
431281 Corning® 2 L Baffled PETG Erlenmeyer Flask with Vent Cap N/A per case
联系客户服务部
431282 Corning® 3 L PETG Erlenmeyer (Fernbach Design) Flask with Vent Cap N/A per case
431283 Corning® 3L Baffled PETG Erlenmeyer Flask with Vent Cap   1 /包     4 /箱     Corning®   N/A per case
联系客户服务部
431284 Corning® 5 L PETG Erlenmeyer Flask with Vent Cap   1 /包     4 /箱     Corning®   N/A per case
联系客户服务部
431285 Corning® 5 L Baffled PETG Erlenmeyer Flask with Vent Cap   1 /包     4 /箱     Corning®   N/A per case
联系客户服务部