text.skipToContent text.skipToNavigation

Corning® Cross Connector, 0.375" ID Tubing, Female MPC to 3 AseptiQuik® G Connectors, Sterile

Product Number3214

E-mail


  • Cross connector with 3 AseptiQuik® G and 1 Female MPC
  • Connect two 3214 and one 3278 to form pump tubing set
  • SAL 10⁻⁶



You might also be interested in
Corning® T Tubing Manifold, Medium Filter, 0.375" ID Tubing, 2 AseptiQuik® G Connectors, Sterile
Corning® 36" Pump Tubing, 0.375" ID Tubing, 2 Male MPC Connectors, Sterile
10层CellCube® 模块,8,500 cm²生长面积,带无菌连接器
Corning® CellCube®, 25-Layer, CellBIND® Surface, Polystyrene with 6" Silicone Tubing and AseptiQuik® G
Details
Product Number   3214
数量/包   1 /包  
数量/箱   4 /箱  
品牌   Corning®  
适配器式样   Female MPC to AseptiQuik® G  
无菌   是  
Sterile Details   SAL 10⁻⁶  
Specifications Documents