text.skipToContent text.skipToNavigation

Corning® CellCube® Tubing Adaptor, 3/8”ID Thermoelastic Tubing, Aseptic Connector to Male MPC

Product Number3238

E-mail
  • AseptiQuik® S Connected to a Male MPC
  • Sterility Assurance Level(SAL) of 10⁻⁶

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€364.96 per case

You might also be interested in
10-Layer CellCube® Module with 8,500 cm² Growth Surface and Aseptic Connectors
25-Layer CellCube® Module with 21,250 cm² Growth Surface and Aseptic Connectors
100-Layer CellCube® Module with 85,000 cm² Growth Surface and Aseptic Connectors
Corning® CellCube® Double – T Manifold with Aseptic Connectors
Details
Product Number   3238
Qty./Pk   1 / Pk  
Qty./Cs   4 / Cs  
Brand   Corning®  
Adapter Style   AseptiQuik® S Connected to a Male MPC  
Sterile   Oui  
Specifications Documents