Corning® CellCube® Culture System Clean Room Cart with Tray
Product Number92341



The CellCube Culture System Clean Room Cart is a device designed for simplified installation, filling, seeding, operation and harvesting of up to four 100-layer CellCube modules. The cart is a stainless steel, autoclavable, mobile rack that can hold four CellCube modules in a small footprint. The modules can be rotated 360 degrees, and has an adjustable wheelbase which can be sized to fit a wide selection of tracks found in incubation or environmental chambers making it a versatile product.
$24,889.80 per case
Added to Your Shopping Cart
Details
Product Number | 92341 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Specifications Documents