Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 24 mm Transwell® with 0.4 µm Pore Polyester Membrane Insert, Sterile
Product Number3450
- Treated for optimal cell attachment
- Packaged 6 inserts in a 6 well plate, 4 plates per case
- Excellent visibility under phase contrast microscopy
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3450 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Plate Format | 6-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Shape | Round |
| Cell Growth Area | 4.67 cm² |
| Recommended Medium Well Volume | 2.6 mL |
| Recommended Medium Insert Volume | 1.5 mL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Membrane Material | Polyethylene terephthalate (PET) |
| Membrane Pore Size | 0.4 µm |
| Nominal Pore Density | 4x10⁶ pores per cm² |
| Membrane Diameter | 24 mm |
| Lids Included | Yes |
| Application | Air-Liquid Interface (ALI) Cultures |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.27326047
- Quality Certificate - Lot No.27326006
- Quality Certificate - Lot No.27226047
- Quality Certificate - Lot No.26926010
- Quality Certificate - Lot No.24226011
- Quality Certificate - Lot No.24126010
- Quality Certificate - Lot No.20926055
- Quality Certificate - Lot No.20926028
- Quality Certificate - Lot No.17126012
- Quality Certificate - Lot No.08326005
- Quality Certificate - Lot No.08226023
- Quality Certificate - Lot No.08126012
- Quality Certificate - Lot No.20425086
- Quality Certificate - Lot No.20425078
- Quality Certificate - Lot No.20325064
- Quality Certificate - Lot No.16125050
- Quality Certificate - Lot No.16125040
- Quality Certificate - Lot No.16125001
- Quality Certificate - Lot No.16025073
- Quality Certificate - Lot No.15825013
- Quality Certificate - Lot No.15725056
- Quality Certificate - Lot No.13525004
- Quality Certificate - Lot No.13425035
- Quality Certificate - Lot No.13425013
- Quality Certificate - Lot No.13325047
- Quality Certificate - Lot No.12425018
- Quality Certificate - Lot No.12425005
- Quality Certificate - Lot No.10425012
- Quality Certificate - Lot No.10325019
- Quality Certificate - Lot No.10325012