Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
トランズウェル24ウェル5.0μm細胞培養表面処理済み、滅菌済み
Product Number3421
• 細胞接着に最適な処理が施されています。
• 24ウェルプレートに12個のインサートがセットされています。4プレート/ケースです。
• 細胞の観察にはメンブレンを染色する必要があります。
• 滅菌済みです。
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
Added to Your Shopping Cart
Details
| Product Number | 3421 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Corning® |
| Plate Format | 24-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Shape | Round |
| Cell Growth Area | 0.33 cm² |
| Recommended Medium Well Volume | 0.6 mL |
| Recommended Medium Insert Volume | 0.1 mL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Membrane Material | Polycarbonate |
| Membrane Pore Size | 5 µm |
| Nominal Pore Density | 4x10⁵ pores per cm² |
| Membrane Diameter | 6.5 mm |
| Lids Included | Yes |
| Packaging Format | 12 Inserts/Plate/Pk, 4 Plates/Cs |
Specifications Documents
Compatible Accessories
Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3526
N/A
per case
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Less than 10 in Stock
N/A
per case
Available Certificates
- Quality Certificate - Lot No.24726003
- Quality Certificate - Lot No.24526045
- Quality Certificate - Lot No.24326601
- Quality Certificate - Lot No.20426047
- Quality Certificate - Lot No.20326041
- Quality Certificate - Lot No.20226049
- Quality Certificate - Lot No.16026001
- Quality Certificate - Lot No.15926012
- Quality Certificate - Lot No.15726010
- Quality Certificate - Lot No.14526601
- Quality Certificate - Lot No.14126003
- Quality Certificate - Lot No.06026002
- Quality Certificate - Lot No.05926011
- Quality Certificate - Lot No.05826018
- Quality Certificate - Lot No.05726016
- Quality Certificate - Lot No.05626033
- Quality Certificate - Lot No.05526035
- Quality Certificate - Lot No.05226017
- Quality Certificate - Lot No.05126031
- Quality Certificate - Lot No.02326001
- Quality Certificate - Lot No.02126043
- Quality Certificate - Lot No.35425008
- Quality Certificate - Lot No.35325035
- Quality Certificate - Lot No.30825049
- Quality Certificate - Lot No.28025052
- Quality Certificate - Lot No.27925038
- Quality Certificate - Lot No.27625070
- Quality Certificate - Lot No.27525037
- Quality Certificate - Lot No.17825025
- Quality Certificate - Lot No.17725022