Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Matrigel® Invasion Chambers with 8.0 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case
Product Number354480
This is suggested replacement for 3458, 354165, and 354166.
Packaged 12 inserts in a 24 well plate, 2 plates per case
Corning® BioCoat™ Matrigel® Invasion Chamber, 8.0 µm PET Membrane 24-well Permeable Supports are packaged ready to use in Falcon® Companion Plates, 24/case. Corning® BioCoat™ cell culture inserts are pre-coated with extracellular matrix proteins for applications requiring a protein-coated cell surface, such as cell adhesion, growth, invasion, migration and/or differentiation.
Storage: -20°C; Shelf life: >= 3 months from date of shipment
For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
Fr. 660.87 per case
| Product Number | 354480 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Cell Growth Area | 0.3 cm² |
| Membrane Material | Polyethylene terephthalate (PET) |
| Membrane Pore Size | 8 µm |
| Membrane Diameter | 6.4 mm |
| Packaging Format | 12 Inserts/Plate/Pk, 2 Plates/Cs |
Falcon® 24-well TC-treated Cell Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case
353504
Corning® BioCoat® Control Inserts with 8.0 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case
354578
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Less than 10 in Stock
- Quality Certificate - Lot No.23626001
- Quality Certificate - Lot No.21526092
- Quality Certificate - Lot No.18026074
- Quality Certificate - Lot No.15226001
- Quality Certificate - Lot No.13126003
- Quality Certificate - Lot No.10326002
- Quality Certificate - Lot No.06826001
- Quality Certificate - Lot No.04726002
- Quality Certificate - Lot No.32125004
- Quality Certificate - Lot No.30025002
- Quality Certificate - Lot No.28625002
- Quality Certificate - Lot No.25125001
- Quality Certificate - Lot No.23025001
- Quality Certificate - Lot No.20925002
- Quality Certificate - Lot No.17425001
- Quality Certificate - Lot No.14825004
- Quality Certificate - Lot No.11925002
- Quality Certificate - Lot No.11825001
- Quality Certificate - Lot No.06925002
- Quality Certificate - Lot No.05525002
- Quality Certificate - Lot No.02125004
- Quality Certificate - Lot No.00225008
- Quality Certificate - Lot No.00225004
- Quality Certificate - Lot No.33724002
- Quality Certificate - Lot No.28324004
- Quality Certificate - Lot No.27124001
- Quality Certificate - Lot No.25324001
- Quality Certificate - Lot No.22924001
- Quality Certificate - Lot No.22524001
- Quality Certificate - Lot No.19724002