text.skipToContent text.skipToNavigation

Corning® BioCoat® Matrigel® Invasion Chamber with 8.0 µm PET Membrane in four 6-well Plates, 6/Pack, 24/Case

Product Number354481

E-mail

Corning® BioCoat™ Matrigel® Invasion Chamber with 8.0 µm PET Membrane in four 6-well Permeable Supports are packaged ready to use in Falcon® Companion Plates, 24/case. Corning BioCoat™ cell culture inserts are pre-coated with extracellular matrix proteins for applications requiring a protein-coated cell surface, such as cell adhesion, growth, invasion, migration and/or differentiation.

Storage: -20°C; Shelf life: >= 3 months from date of shipment

For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.


Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


This product is non-returnable. If you have any questions, please contact us immediately.


Details
Product Number   354481
Qty./Pk   6 / Pk  
Qty./Cs   24 / Cs  
Brand   Corning®  
Cell Growth Area   4.2 cm²  
Membrane Material   Polyethylene terephthalate (PET)  
Membrane Pore Size   8 µm  
Membrane Diameter   23.1 mm  
Specifications Documents
Compatible Accessories
Falcon® 6-well Deep Well PETG Plate, 1/Pack, 4/Case
Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
Corning® Vacuum Aspirator

Corning® Vacuum Aspirator

4930

$425.39 per case